Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
100 V, 30 A 3-lead single Low Leakage Power Schottky rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
This single Schottky rectifier is suited for high frequency switch mode power supply.
Packaged in TO-220AB, D²PAK and I²PAK, the STPS30SM100S is optimized for use in notebook and game station adapters, providing in these applications a good efficiency at both low and high load.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.28 | 2% |
| 10-99 | $1.11 | 50% |
| 100-499 | $0.98 | 56% |
| 500 | $0.79 | 65% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
This single Schottky rectifier is suited for high frequency switch mode power supply.
Packaged in TO-220AB, D²PAK and I²PAK, the STPS30SM100S is optimized for use in notebook and game station adapters, providing in these applications a good efficiency at both low and high load.
|