Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today.

STPS30SM120SFP

STPS30SM120SFP

STPS30SM120ST

Active

120 V, 30 A 3-lead single Low Leakage Power Schottky rectifier

Quantity $ per Unit Savings
1 - 9$1.510%
10 - 99$1.3610%
100 - 499$1.0729%
500$0.8842%
Contact Sales
In stock
$1.51
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-220AB

This Schottky diode is suited for high frequency switch mode power supply.


Packed in TO-220AB and TO-220FPAB, the STPS30SM120S is optimized for use in notebook, game station and desktop adapters, providing in these applications a good efficiency at both low and high load.

Key features
  • High current capability
  • Avalanche rated
  • Low forward voltage drop
  • High frequency operation
  • Insulated package TO220FPAB:
    • Insulated voltage: 2000 VRMS sine
  • ECOPACK®2 compliant