STPS30SM80CFP

Active

80 V, 30 A dual Low Leakage Power Schottky Rectifier

Quantity $ per Unit Savings
1 - 9$1.650%
10 - 70$1.4810%
Contact Sales
In stock
$1.65
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FPAB

This dual diode Schottky rectifier is suited for high frequency switch mode power supply.


Packaged in TO-220FPAB, this device is particularly suited for use in notebook, game station, LCD TV and desktop adapters, providing these applications with a good efficiency at both low and high load.

Key features
  • High junction temperature capability
  • Optimized trade-off between leakage current and forward voltage drop
  • Low leakage current
  • Avalanche capability specified
  • Insulated package TO-220FPAB
    • Insulated voltage: 2000 VRMS sine