STPS3150U

STPS3150U

STPS3150AFN

Active

Free

150 V, 3 A Power Schottky rectifier

Quantity $ per Unit Savings
1 - 9$0.470%
10 - 99$0.3918%
100 - 499$0.2644%
500$0.2058%
Contact Sales
In stock
$0.47
or
Parameter NameParameter Value
Operating RangeIndustrial
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameSMA Flat
Key features
  • Negligible switching losses
  • Low forward voltage drop for higher efficiency and extended battery life
  • Surface mount miniature package
  • Low thermal resistance
  • ECOPACK2 component