STPS3150UF

STPS3150UF

STPS3150U

STPS3150U

STPS3150RL

Active

Free

Power Schottky Rectifier

Quantity $ per Unit Savings
1 - 9$0.650%
10 - 99$0.5614%
100 - 400$0.4236%
Contact Sales
In stock
$0.65
or
Parameter NameParameter Value
Operating RangeIndustrial
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDO-201AD

150 V power Schottky rectifier are suited for switch mode power supplies on up to 24 V rails and high frequency converters.


Packaged in axial, SMB, SMA Flat Notch and SMB Flat, the STPS3150 is ideal for use in consumer and computer applications like TV, STB, PC and DVD where low drop forward voltage is required to reduce power dissipation.

Key features
  • Negligible switching losses
  • Low forward voltage drop for higher efficiency and extended battery life
  • Surface mount miniature package
  • Low thermal resistance
  • ECOPACK2 component