📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

STPS3170AF

STPS3170AF

STPS3170AFN

NRND

170 V, 3 A Power Schottky Rectifier

Quantity $ per Unit Savings
1 - 9$0.410%
10 - 99$0.3613%
100 - 499$0.2635%
500$0.2149%
Contact Sales
In stock
$0.41
Parameter NameParameter Value
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMA Flat

The STPS3170 is a 170 V Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.


Packaged in SMA Flat, SMA Flat Notch and SMB Flat, the STPS3170 is ideal for use in low voltage, high frequency inverters, freewheeling and polarity protection. Also ideal for all LED lighting applications where efficiency and space constraint are required.

Key features
  • Negligible switching losses
  • High junction temperature capability
  • Very small conduction losses
  • Low leakage current
  • Avalanche rated
  • ECOPACK2 component