Active
170 V, 3 A Power Schottky Rectifier
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB Flat |
The STPS3170 is a 170 V Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged in SMA Flat, SMA Flat Notch and SMB Flat, the STPS3170 is ideal for use in low voltage, high frequency inverters, freewheeling and polarity protection. Also ideal for all...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.73 | 1% |
| 10-99 | $0.45 | 37% |
| 100-499 | $0.29 | 60% |
| 500 | $0.22 | 69% |
| 500 + |
Contact sales |
|
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB Flat |
The STPS3170 is a 170 V Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged in SMA Flat, SMA Flat Notch and SMB Flat, the STPS3170 is ideal for use in low voltage, high frequency inverters, freewheeling and polarity protection. Also ideal for all...
Read More
|