STPS340S

STPS340S

STPS340AFN

Active

40 V, 3 A SMD Power Schottky rectifier

Quantity $ per Unit Savings
1 - 9$0.440%
10 - 99$0.3424%
100 - 499$0.2152%
500$0.1468%
Contact Sales
Out of stock
$0.44
Parameter NameParameter Value
Operating RangeIndustrial
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameSMA Flat
Key features
  • Very small conduction losses
  • Negligible switching losses
  • Low forward voltage drop
  • Low thermal resistance
  • Extremely fast switching
  • Surface mount package
  • Avalanche rated
  • ECOPACK2 component