STPS340UF

STPS340UF

STPS340U

STPS340U

NRND

STPS340B-TR

40 V, 3 A SMD Power Schottky rectifier

Operating RangeIndustrial
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeIndustrial
Package NameDPAK

Single chip Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged in SMA Flat Notch, SMB, SMB Flat, SMC and DPAK, the STPS340 is ideal for surface mounting and used in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More

Key features
  • Very small conduction losses
  • Negligible switching losses
  • Low forward voltage drop
  • Low thermal resistance
  • Extremely fast switching
  • Surface mount package
  • Avalanche rated
  • ECOPACK2 component
In stock
Quantity $ per unit Savings
1-9$0.840%
10-99$0.7115%
100-499$0.5732%
500$0.4941%
Contact sales
$0.84
$0.84
Operating RangeIndustrial
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeIndustrial
Package NameDPAK

Single chip Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged in SMA Flat Notch, SMB, SMB Flat, SMC and DPAK, the STPS340 is ideal for surface mounting and used in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More

Key features
  • Very small conduction losses
  • Negligible switching losses
  • Low forward voltage drop
  • Low thermal resistance
  • Extremely fast switching
  • Surface mount package
  • Avalanche rated
  • ECOPACK2 component