Active
100 V, 3 A Schottky rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
This 100 V power Schottky rectifier is ideal for switch mode power supplies, for 12 V rails and high frequency converters.Packaged in SMB and SMB Flat, the STPS3H100 is optimized for use in consumer and computer applications where low drop forward voltage is required to reduce power...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.66 | 0% |
| 10-99 | $0.41 | 38% |
| 100-499 | $0.26 | 60% |
| 500 | $0.20 | 70% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
This 100 V power Schottky rectifier is ideal for switch mode power supplies, for 12 V rails and high frequency converters.Packaged in SMB and SMB Flat, the STPS3H100 is optimized for use in consumer and computer applications where low drop forward voltage is required to reduce power...
Read More
|