Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
100 V, 3 A Schottky rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB Flat |
This 100 V power Schottky rectifier is ideal for switch mode power supplies, for 12 V rails and high frequency converters.Packaged in SMB and SMB Flat, the STPS3H100 is optimized for use in consumer and computer applications where low drop forward voltage is required to reduce power...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.67 | 2% |
| 10-99 | $0.30 | 54% |
| 100-499 | $0.27 | 60% |
| 500 | $0.20 | 70% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB Flat |
This 100 V power Schottky rectifier is ideal for switch mode power supplies, for 12 V rails and high frequency converters.Packaged in SMB and SMB Flat, the STPS3H100 is optimized for use in consumer and computer applications where low drop forward voltage is required to reduce power...
Read More
|