Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today.

STPS3H100UFN

Active

100 V, 3 A Schottky Rectifier

Quantity $ per Unit Savings
1 - 9$0.440%
10 - 99$0.3813%
100 - 499$0.2835%
500$0.2249%
Contact Sales
Out of stock
$0.44
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameSMB Flat

This high voltage Schottky barrier rectifier device is packaged in SMB Flat Notch and designed for high frequency miniature switched mode power supplies and for board DC to DC converters.

Key features
  • Negligible switching losses
  • High junction temperature capability
  • Low leakage current
  • Good trade-off between leakage current and forward voltage drop
  • Avalanche capability specified
  • ECOPACK2 compliant