Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today.

STPS3L40UF

STPS3L40UF

STPS3L40UFN

Active

40 V, 3 A SMD Low Drop Power Schottky Rectifier

Quantity $ per Unit Savings
1 - 9$0.490%
10 - 99$0.4018%
100 - 499$0.2744%
500$0.2058%
Contact Sales
Out of stock
$0.49
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameSMB Flat

Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.


Packaged in SMB Flat Notch, SMB Flat and SMC, the STPS3L40 is ideal for surface mounting and used in DC/DC chargers.

Key features
  • Negligible switching losses
  • Low forward voltage drop
  • Low thermal resistance
  • Avalanche rated
  • ECOPACK2 component