🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
60 V, 3 A Low Drop Power Schottky Rectifier
Operating Range | Industrial |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Ammopack |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | DO-15 |
Axial and surface mount power Schottky rectifier suited for switch mode power supplies and high frequency dc to dc converters.Packaged in DO-201AD, DO-15, SMB, SMBflat and SMBflat Notch, this device is intended for use in low voltage, high frequency inverters and small battery chargers and for...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.40 | 1% |
10-99 | $0.25 | 37% |
100-499 | $0.23 | 44% |
500 | $0.17 | 57% |
500 + |
Contact sales |
Operating Range | Industrial |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Ammopack |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | DO-15 |
Axial and surface mount power Schottky rectifier suited for switch mode power supplies and high frequency dc to dc converters.Packaged in DO-201AD, DO-15, SMB, SMBflat and SMBflat Notch, this device is intended for use in low voltage, high frequency inverters and small battery chargers and for...
Read More
|