🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
NRND
60 V, 3 A Low Drop Power Schottky Rectifier
| Operating Range | Industrial |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DO-15 |
Axial and surface mount power Schottky rectifier suited for switch mode power supplies and high frequency dc to dc converters.Packaged in DO-201AD, DO-15, SMB, SMBflat and SMBflat Notch, this device is intended for use in low voltage, high frequency inverters and small battery chargers and for...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.71 | 1% |
| 10-99 | $0.36 | 49% |
| 100-499 | $0.23 | 68% |
| 500 | $0.17 | 76% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DO-15 |
Axial and surface mount power Schottky rectifier suited for switch mode power supplies and high frequency dc to dc converters.Packaged in DO-201AD, DO-15, SMB, SMBflat and SMBflat Notch, this device is intended for use in low voltage, high frequency inverters and small battery chargers and for...
Read More
|