Active
60 V, 3 A SMC Low Drop Power Schottky Rectifier
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMC |
Schottky rectifier suited for SMPS and high frequency DC to DC converters.
Packaged in SMC, the STPS3L60S is intended for use in DC/DC battery chargers, lighting applications, telecom converters.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.67 | 2% |
| 10-99 | $0.41 | 38% |
| 100-499 | $0.26 | 60% |
| 500 | $0.20 | 70% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMC |
Schottky rectifier suited for SMPS and high frequency DC to DC converters.
Packaged in SMC, the STPS3L60S is intended for use in DC/DC battery chargers, lighting applications, telecom converters.
|