Active
Automotive 60 V, 3 A SMC Low Drop Power Schottky Rectifier
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SMC |
Schottky rectifier suited for switched mode power supplies and high frequency DC to DC converters.
Packaged in SMC this device is intended for use in DC/DC chargers for automotive applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.69 | 1% |
| 10-99 | $0.47 | 32% |
| 100-499 | $0.30 | 56% |
| 500 | $0.23 | 67% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SMC |
Schottky rectifier suited for switched mode power supplies and high frequency DC to DC converters.
Packaged in SMC this device is intended for use in DC/DC chargers for automotive applications.
|