📢Shop now for EEPROM products with FREE SHIPPING code EEPROM-M95-FREESHIP. Check out our M95P32-IXCST/EF and M95P16-IXMNT/E today! 

STPS3L60UF

STPS3L60UF

STPS3L60UFN

NRND

60 V, 3 A Low Drop Power Schottky Rectifier

Quantity $ per Unit Savings
1 - 9$0.510%
10 - 99$0.502%
100 - 380$0.4218%
Contact Sales
In stock
$0.51
Parameter NameParameter Value
Operating RangeIndustrial
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMB Flat

Axial and surface mount power Schottky rectifier suited for switch mode power supplies and high frequency dc to dc converters. Packaged in DO-201AD, DO-15, SMB and SMBflat, this device is intended for use in low voltage, high frequency inverters and small battery chargers and for applications where there are space constraints, for example telecom battery charger.

Key features
  • Negligible switching losses
  • Avalanche capability specified
  • Low forward voltage drop