Active
150 V, 40 A dual High Voltage Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
Dual center tap Schottky rectifiers suited for high frequency switch mode power supply.
Packaged in TO-247, TO-220AB and D2PAK, this devices is intended for use to enhance the reliability of the application.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.33 | 0% |
| 10-99 | $1.00 | 57% |
| 100-499 | $0.95 | 59% |
| 500 | $0.86 | 63% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
Dual center tap Schottky rectifiers suited for high frequency switch mode power supply.
Packaged in TO-247, TO-220AB and D2PAK, this devices is intended for use to enhance the reliability of the application.
|