Active
Automotive 170 V, 40 A dual Power Schottky Rectifier
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | D2PAK |
Dual center tab Schottky rectifier suited for high frequency switched mode power supplies.
Packaged in D2PAK, these devices are intended for use to enhance the reliability of the application in automotive segment.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.22 | 2% |
| 10-99 | $2.09 | 34% |
| 100-499 | $1.45 | 54% |
| 500 | $1.17 | 63% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | D2PAK |
Dual center tab Schottky rectifier suited for high frequency switched mode power supplies.
Packaged in D2PAK, these devices are intended for use to enhance the reliability of the application in automotive segment.
|