Active
100 V, 40 A dual TO-247 OR-Ing Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
This dual diode common cathode Schottky rectifier is suited for switch mode power supply and high frequency DC to DC converters.
Packaged in TO-247, the STPS40H100CW is optimized for use in high frequency inverters.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.75 | 0% |
| 10-99 | $1.13 | 36% |
| 100-500 | $1.12 | 36% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
This dual diode common cathode Schottky rectifier is suited for switch mode power supply and high frequency DC to DC converters.
Packaged in TO-247, the STPS40H100CW is optimized for use in high frequency inverters.
|