STPS40L15CW

STPS40L15CW

Active

STPS40L15CT

Low Drop OR-Ing Power Schottky Rectifier

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

Dual center tap schottky rectifier packaged in TO-220AB and TO-247, this device is especially intended for use as OR-ing diode in fault tolerant power supply equipments.

Key features
  • Very low forward voltage drop for less power dissipation and reduced heatsink size
  • Reverse voltage suited to OR-ing of 3 V, 5 V and 12 V rails
  • Avalanche capability specified
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

Dual center tap schottky rectifier packaged in TO-220AB and TO-247, this device is especially intended for use as OR-ing diode in fault tolerant power supply equipments.

Key features
  • Very low forward voltage drop for less power dissipation and reduced heatsink size
  • Reverse voltage suited to OR-ing of 3 V, 5 V and 12 V rails
  • Avalanche capability specified