📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

STPS40L15CT

STPS40L15CT

STPS40L15CW

Active

Low Drop OR-Ing Power Schottky Rectifier

Quantity $ per Unit Savings
1 - 9$2.790%
10 - 50$2.5110%
Contact Sales
In stock
$2.79
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-247

Dual center tap schottky rectifier packaged in TO-220AB and TO-247, this device is especially intended for use as OR-ing diode in fault tolerant power supply equipments.

Key features
  • Very low forward voltage drop for less power dissipation and reduced heatsink size
  • Reverse voltage suited to OR-ing of 3 V, 5 V and 12 V rails
  • Avalanche capability specified