Active
Automotive 46 V, 40 A dual Low Drop Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | D2PAK |
Dual center tap Schottky barrier rectifier designed for high frequency switched mode power supplies and DC to DC converters.Packaged in D²PAK, this device is intended for use in low voltage, high frequency inverters, free-wheeling and polarity protection for automotive...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.98 | 2% |
| 10-99 | $1.93 | 34% |
| 100-499 | $1.33 | 54% |
| 500 | $1.07 | 63% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | D2PAK |
Dual center tap Schottky barrier rectifier designed for high frequency switched mode power supplies and DC to DC converters.Packaged in D²PAK, this device is intended for use in low voltage, high frequency inverters, free-wheeling and polarity protection for automotive...
Read More
|