Active
Low Drop Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
Dual center tap Schottky barrier rectifier designed for high frequency switched mode power supplies and DC to DC converters.Packaged in TO-220AB, TO-247 and D2PAK these devices are intended for use in low voltage,high frequency inverters, free-wheeling and polarity protection...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.77 | 2% |
| 10-99 | $1.36 | 50% |
| 100-499 | $1.21 | 55% |
| 500 | $0.98 | 64% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
Dual center tap Schottky barrier rectifier designed for high frequency switched mode power supplies and DC to DC converters.Packaged in TO-220AB, TO-247 and D2PAK these devices are intended for use in low voltage,high frequency inverters, free-wheeling and polarity protection...
Read More
|