📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

STPS40M100CT

STPS40M100CT

STPS40M100CR

Active

100 V, 40 A dual Low drop Power Schottky rectifier

Quantity $ per Unit Savings
1 - 9$2.450%
10 - 99$2.2010%
100 - 499$1.8724%
500$1.5437%
Contact Sales
Out of stock
$2.45
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameI2PAK

This dual diode Schottky rectifier is suited for high frequency switch mode power supply.


Packaged in TO-220AB and I2PAK, this device is intended to be used in notebook, game station and desktop adaptors, providing in these applications a good efficiency at both low and high load.

Key features
  • High current capability
  • Low forward voltage drop current
  • Avalanche rated
  • High frequency operation