Act fast! Use SEP22BOARDS at checkout to get free shipping on  USB Type-C applications .

STPS40M120CT

Active

Free

120 V, 40 A dual Low Drop Power Schottky rectifier

Quantity $ per Unit Savings
1 - 9$2.330%
10 - 99$2.1110%
100$1.7027%
Contact Sales
In stock
$2.33
or
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

This Schottky rectifier is suited for high frequency switch mode power supply.


The voltage drop versus leakage current trade-off is in keeping with medium power hi-density adapter design.


Packed in TO-220AB, the STPS40M120C is optimized for use in notebook, game station and desktop adaptors, providing in these applications a good efficiency at both low and high load.

Key features
  • High current capability
  • Avalanche rated
  • Low forward voltage drop current
  • High frequency operation
  • ECOPACK®2 compliant