Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today.

STPS40SM120CR

Active

120 V, 40 A dual Low Leakage Power Schottky rectifier

Quantity $ per Unit Savings
1 - 9$2.050%
10 - 99$1.8510%
100 - 499$1.4927%
500$1.2240%
Contact Sales
In stock
$2.05
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameI2PAK

This Schottky rectifier is suited for high frequency switch mode power supply.


The voltage drop versus leakage current trade-off is in keeping with medium power hi-density adapter design.


Packed in TO-220AB and I2PAK, the STPS40SM120C is optimized for use in notebook, game station and desktop adaptors, providing in these applications a good efficiency at both low and high load.

Key features
  • High current capability
  • Avalanche rated
  • Low forward voltage drop current
  • High frequency operation
  • ECOPACK®2 compliant