STPS40SM60CT

NRND

60 V, 40 A dual Low Leakage Power Schottky Rectifier

Quantity $ per Unit Savings
1 - 500$1.690%
Contact Sales
In stock
$1.69
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-220AB
Key features
  • High current capability
  • Avalanche rated
  • Low forward voltage drop
  • High frequency operation