Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
100 V, 40 A dual Power Schottky Rectifier
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
This dual center tab Schottky rectifier is suited for switch mode power supply and high frequency DC to DC converters.
Packaged in D2PAK, I2PAK and TO-220AB, the STPS41H100C is optimized for use in high frequency inverters.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.71 | 2% |
| 10-99 | $1.53 | 42% |
| 100-499 | $1.29 | 52% |
| 500 | $1.05 | 61% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
This dual center tab Schottky rectifier is suited for switch mode power supply and high frequency DC to DC converters.
Packaged in D2PAK, I2PAK and TO-220AB, the STPS41H100C is optimized for use in high frequency inverters.
|