Active
100 V, 40 A dual Power Schottky Rectifier
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | I2PAK |
This dual center tab Schottky rectifier is suited for switch mode power supply and high frequency DC to DC converters.
Packaged in D2PAK, I2PAK and TO-220AB, the STPS41H100C is optimized for use in high frequency inverters.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.73 | 0% |
| 10-99 | $1.76 | 35% |
| 100-499 | $1.22 | 55% |
| 500 | $1.01 | 63% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | I2PAK |
This dual center tab Schottky rectifier is suited for switch mode power supply and high frequency DC to DC converters.
Packaged in D2PAK, I2PAK and TO-220AB, the STPS41H100C is optimized for use in high frequency inverters.
|