Active
Low Drop Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
Dual center tab Schottky rectifier suited for Switch Mode Power Supply and high frequency DC to DC converters.Packaged in D2PAK, I2PAK and TO-220ABthis device is intended for use in low voltage, high frequency inverters, free-wheeling and polarity protection...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.92 | 0% |
| 10-99 | $1.88 | 35% |
| 100-499 | $1.29 | 56% |
| 500 | $1.05 | 64% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
Dual center tab Schottky rectifier suited for Switch Mode Power Supply and high frequency DC to DC converters.Packaged in D2PAK, I2PAK and TO-220ABthis device is intended for use in low voltage, high frequency inverters, free-wheeling and polarity protection...
Read More
|