Active
Low Drop Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
These dual center tap Schottky rectifiers are suited for switch mode power supplies and high frequency DC to DC converters.Packaged in D2PAK, I2PAK and TO-220AB, this device is intended for use in low voltage, high frequency inverters, free-wheeling and polarity protection...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.99 | 6% |
| 10-96 | $1.95 | 38% |
| 96 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
These dual center tap Schottky rectifiers are suited for switch mode power supplies and high frequency DC to DC converters.Packaged in D2PAK, I2PAK and TO-220AB, this device is intended for use in low voltage, high frequency inverters, free-wheeling and polarity protection...
Read More
|