📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

STPS4S200B-TR

STPS4S200B-TR

STPS4S200S

STPS4S200S

STPS4S200UFN

NRND

200 V, 4 A Schottky rectifier

Quantity $ per Unit Savings
1 - 9$0.549%
10 - 99$0.4622%
100 - 250$0.3442%
Contact Sales
In stock
Special Price $0.54 Regular Price $0.59
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMB Flat

Single chip Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.


Packaged in SMB Flat Notch, SMB Flat, SMC and DPAK, the STPS4S200 is ideal for surface mounting and used in low voltage, high frequency inverters, free wheeling and polarity protection applications.

Key features
  • Negligible switching losses
  • High junction temperature capability
  • Very small conduction losses
  • Low leakage current
  • Tj = -40 °C minimum operating
  • ECOPACK2 component