Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
45 V, 50 A Power Schottky Rectifier
| Operating Range | Industrial |
| Operating Temp Max Celsius | 200.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
This device is a dual center tap Schottky rectifier suited for switch mode power supply and high frequency DC to DC converters.Packaged in D2PAK, this device is especially intended for use in low voltage, high frequency inverters, freewheeling and polarity protection applications. Also ideal for PV...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.55 | 2% |
| 10-99 | $1.25 | 50% |
| 100-499 | $1.12 | 55% |
| 500 | $0.90 | 64% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Max Celsius | 200.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
This device is a dual center tap Schottky rectifier suited for switch mode power supply and high frequency DC to DC converters.Packaged in D2PAK, this device is especially intended for use in low voltage, high frequency inverters, freewheeling and polarity protection applications. Also ideal for PV...
Read More
|