Active
Automotive 100 V, 5 A DPAK Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | DPAK |
This high voltage Schottky barrier rectifier is designed for high frequency miniature switched mode power supplies and on board DC to DC converters for automotive applications.The STPS5H100-Y is housed in a DPAK package.It is ideally suited for LED lighting and car radio applications, as well as...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.17 | 6% |
| 10-99 | $0.71 | 43% |
| 100-499 | $0.53 | 57% |
| 500 | $0.43 | 65% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | DPAK |
This high voltage Schottky barrier rectifier is designed for high frequency miniature switched mode power supplies and on board DC to DC converters for automotive applications.The STPS5H100-Y is housed in a DPAK package.It is ideally suited for LED lighting and car radio applications, as well as...
Read More
|