STPS5H100UFN

Active

100 V, 5 A Schottky Rectifier

Quantity $ per Unit Savings
1 - 9$0.630%
10 - 99$0.5512%
100 - 499$0.4233%
500$0.3447%
Contact Sales
Out of stock
$0.63
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameSMB Flat
Key features
  • Low profile design – package height of 1.1 mm
  • Wettable flanks for automatic visual inspection
  • Low forward voltage drop
  • Avalanche capability
  • ECOPACK2 compliant