Active
Low Drop Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | DPAK |
Single Schottky rectifier suited for switch mode power supply and high frequency DC to DC converters.
Packaged in DPAK, this device is especially intended for use as a rectifier at the secondary of 3.3 V SMPS units.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.31 | 0% |
| 10-99 | $0.83 | 37% |
| 100-499 | $0.55 | 58% |
| 500 | $0.43 | 67% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | DPAK |
Single Schottky rectifier suited for switch mode power supply and high frequency DC to DC converters.
Packaged in DPAK, this device is especially intended for use as a rectifier at the secondary of 3.3 V SMPS units.
|