🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!

Limited time offer: Free samples and shipping until Dec. 26th! Use code: DV-UNIQUEID-FREE-1225 at checkout. 🚀 Shop now!

STPS5L40

STPS5L40

NRND

STPS5L40RL

Low Drop Power Schottky Rectifier

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDO-201AD

Axial Power Schottky rectifier suited for Switch Mode Power Supplies and high frequency inverters.


Packaged in DO-201AD, this device is intended for use in low voltage output for small battery chargers & consumer SMPS such as DVD and Set-Top-Box..

Key features
  • Negligible switching losses
  • Low thermal resistance
  • Low forward voltage drop for higher efficiency
  • Avalanche capability specified
In stock
Quantity $ per unit Savings
1-9$0.182%
10-500$0.1516%
Contact sales
$0.18
$0.18
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDO-201AD

Axial Power Schottky rectifier suited for Switch Mode Power Supplies and high frequency inverters.


Packaged in DO-201AD, this device is intended for use in low voltage output for small battery chargers & consumer SMPS such as DVD and Set-Top-Box..

Key features
  • Negligible switching losses
  • Low thermal resistance
  • Low forward voltage drop for higher efficiency
  • Avalanche capability specified