Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today.

STPS5L60S

STPS5L60S

STPS5L60U

STPS5L60U

STPS5L60UFN

Active

60 V, 5 A Low Drop Power Schottky Rectifier

Quantity $ per Unit Savings
1 - 9$0.660%
10 - 99$0.5812%
100 - 499$0.4532%
500$0.3546%
Contact Sales
Out of stock
$0.66
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameSMB Flat

Axial and surface mount power Schottky rectifier suited for switch mode power supplies and high frequency dc to dc converters.


Packaged in DO-201AD, SMB, SMC and SMB Flat Notch, this device is intended for use in low voltage, high frequency inverters and small battery chargers and for applications where there are space constraints, for example telecom battery charger.

Key features
  • Negligible switching losses
  • Low forward voltage drop
  • Low thermal resistance
  • Avalanche rated
  • ECOPACK2 component