Active
High Voltage Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
This dual diode Schottky rectifier is suited for high frequency switched mode power supplies.
Packaged in TO-220AB this device is intended for use to enhance the reliability of the application.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.48 | 2% |
| 10-99 | $1.75 | 49% |
| 100-499 | $1.59 | 53% |
| 500 | $1.30 | 62% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
This dual diode Schottky rectifier is suited for high frequency switched mode power supplies.
Packaged in TO-220AB this device is intended for use to enhance the reliability of the application.
|