Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
Automotive 170 V, 60 A Power Schottky Rectifier
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | HU3PAK |
Housed in a HU3PAK package, this 60 A, 170 V planar Schottky diode provides high performance in a flat, topside-cooling package.STPS60170L2Y has been developed for applications requiring a high-voltage secondary rectification diode, and in particular, for high frequency switched-mode power supply...
Read More
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | HU3PAK |
Housed in a HU3PAK package, this 60 A, 170 V planar Schottky diode provides high performance in a flat, topside-cooling package.STPS60170L2Y has been developed for applications requiring a high-voltage secondary rectification diode, and in particular, for high frequency switched-mode power supply...
Read More
|