Active
100 V, 60 A dual TO-220 Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
Dual center tab Schottky rectifier suited for High Frequency server and telecom base station SMPS. Packaged in TO-220AB, this device combines high current rating and low volume to enhance both reliability and power density of the application.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.56 | 2% |
| 10-99 | $1.79 | 49% |
| 100-499 | $1.62 | 54% |
| 500 | $1.31 | 62% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
Dual center tab Schottky rectifier suited for High Frequency server and telecom base station SMPS. Packaged in TO-220AB, this device combines high current rating and low volume to enhance both reliability and power density of the application.
|