Active
Low Drop Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
Dual center tap Schottky rectifier suited for Switch Mode Power Supply and high frequency DC to DC converters.
Packaged in TO247, this device is intended for use in low voltage, high frequency inverters, free-wheeling and polarity protection applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.34 | 2% |
| 10-99 | $2.39 | 44% |
| 100-500 | $1.96 | 54% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
Dual center tap Schottky rectifier suited for Switch Mode Power Supply and high frequency DC to DC converters.
Packaged in TO247, this device is intended for use in low voltage, high frequency inverters, free-wheeling and polarity protection applications.
|