Active
170 V, 60 A dual Low Drop Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
This dual diode common cathode Schottky rectifier is suited for high frequency switched mode power supplies.
Packaged in TO-247, the STPS61170C is optimized for use to enhance the reliability of the application.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.40 | 0% |
| 10-99 | $1.65 | 31% |
| 100-500 | $1.64 | 32% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
This dual diode common cathode Schottky rectifier is suited for high frequency switched mode power supplies.
Packaged in TO-247, the STPS61170C is optimized for use to enhance the reliability of the application.
|