Active
Low Drop Power Schottky Rectifier
Operating Range | Industrial |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 (*) |
Grade | Industrial |
Package Name | DPAK |
Single Schottky rectifier suited to switched mode power supplies and high frequency DC to DC converters.
Packaged in DPAK, this device is especially intended for use as a rectifier at the secondary of 3.3 V SMPS or DC/DC units, freewheeling and polarity protection applications.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.87 | 0% |
10-99 | $0.65 | 26% |
100-499 | $0.45 | 48% |
500 | $0.38 | 57% |
500 + |
Contact sales |
Operating Range | Industrial |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 (*) |
Grade | Industrial |
Package Name | DPAK |
Single Schottky rectifier suited to switched mode power supplies and high frequency DC to DC converters.
Packaged in DPAK, this device is especially intended for use as a rectifier at the secondary of 3.3 V SMPS or DC/DC units, freewheeling and polarity protection applications.
|