🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
Active
30 V, 8 A PowerFLAT Signal Schottky Diode
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT™ |
This Schottky rectifier is designed for switch mode power supply and high frequency DC to DC converters.Packaged in PowerFLAT, this device is intended for use in low voltage, high frequency, inverters, free-wheeling, by-pass diode and polarity protection applications.Its low profile was especially...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.86 | 0% |
| 10-99 | $0.54 | 37% |
| 100-499 | $0.53 | 38% |
| 500 | $0.49 | 43% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT™ |
This Schottky rectifier is designed for switch mode power supply and high frequency DC to DC converters.Packaged in PowerFLAT, this device is intended for use in low voltage, high frequency, inverters, free-wheeling, by-pass diode and polarity protection applications.Its low profile was especially...
Read More
|