Active
Automotive 650 V, 10 A SiC Power Schottky Diode
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | TO-220AC |
The SiC diode is an ultra high performance power Schottky diode. It is manufactured using a silicon carbide substrate. The wide band gap material allows the design of a Schottky diode structure with a 650 V rating. Due to the Schottky construction, no recovery is shown at turn-off and ringing...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.60 | 0% |
10-24 | $2.91 | 19% |
25-99 | $2.03 | 44% |
100-499 | $1.93 | 46% |
500 | $1.61 | 55% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | TO-220AC |
The SiC diode is an ultra high performance power Schottky diode. It is manufactured using a silicon carbide substrate. The wide band gap material allows the design of a Schottky diode structure with a 650 V rating. Due to the Schottky construction, no recovery is shown at turn-off and ringing...
Read More
|