🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.

STPSC10065D

STPSC10065D

Active

Free

STPSC10065G2-TR

650 V power Schottky silicon carbide diode

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameH2PAK-2

This 10 A, 650 V SiC diode is an ultra high performance power Schottky diode. It is manufactured using a silicon carbide substrate. The wide band gap material allows the design of a Schottky diode structure with a 650 V rating. Due to the Schottky construction, no recovery is shown at turn-off and...
Read More

Key features
  • No or negligible reverse recovery
  • Switching behavior independent of temperature
  • Dedicated to PFC applications
  • High forward surge capability
  • Operating Tj from -40 °C to 175 °C
  • D²PAK HV creepage distance (anode to cathode) = 5.38 mm min.
  • ECOPACK2 compliant component
In stock
Quantity $ per unit Savings
1-9$3.840%
10-25$3.2715%
Contact sales
$3.84
$3.84
or
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameH2PAK-2

This 10 A, 650 V SiC diode is an ultra high performance power Schottky diode. It is manufactured using a silicon carbide substrate. The wide band gap material allows the design of a Schottky diode structure with a 650 V rating. Due to the Schottky construction, no recovery is shown at turn-off and...
Read More

Key features
  • No or negligible reverse recovery
  • Switching behavior independent of temperature
  • Dedicated to PFC applications
  • High forward surge capability
  • Operating Tj from -40 °C to 175 °C
  • D²PAK HV creepage distance (anode to cathode) = 5.38 mm min.
  • ECOPACK2 compliant component