Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
650 V, 10A High surge Silicon Carbide power Schottky diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AC |
The SiC diode, available in TO-220AC, is an ultrahigh performance power Schottky rectifier. It is manufactured using a silicon carbide substrate. The wide band-gap material allows the design of a low VF Schottky diode structure with a 650 V rating. Due to the Schottky construction, no recovery is...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.32 | 2% |
| 10-99 | $1.66 | 49% |
| 100-499 | $1.50 | 54% |
| 500 | $1.21 | 63% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AC |
The SiC diode, available in TO-220AC, is an ultrahigh performance power Schottky rectifier. It is manufactured using a silicon carbide substrate. The wide band-gap material allows the design of a low VF Schottky diode structure with a 650 V rating. Due to the Schottky construction, no recovery is...
Read More
|